text.skipToContent text.skipToNavigation

WC1224T

by Wiegmann 

Catalog ID: WC1224T

Top For WC1224B Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Closed cell neoprene gasket is included

Fabricated from 14 gauge steel. Tops have a sloped front surface. Seams are continuously welded and ground smooth. Instrument and access panels have captive screws which thread into sealed well. 4 holes are provided in bottom of top for mounting to body. Closed cell neoprene gasket. Instrument panels and access panels are removable.

Product Details

General

Application For use with WC1224B console.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Screw
EU RoHS Indicator Yes
Finish Type Polyester Powder
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Series WC12
Type Console Top
UPC 786725443345

Dimensions

Actual Depth 20.13 in
Actual Height 6.120 in
Actual Width 24.13 in
Depth 20 in
Height 6 in
Weight 43 lb
Width 24 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions