text.skipToContent text.skipToNavigation

WC1436B

by Wiegmann 

Catalog ID: WC1436B

N12 Single Door Console Body 50X36X23 Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

Product Details

General

Application Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels, or relay rack
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 3-Point Keylocking Handle
Listings UL, CSA
Material Carbon Steel
Number of Doors (Fixed) 1
Series WC14
Type Console Body
UPC 786725444007

Dimensions

Actual Depth 23.13 in
Actual Height 50.130 in
Actual Width 36.13 in
Depth 23 in
Height 50 in
Weight 235 lb
Width 36 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions