text.skipToContent text.skipToNavigation

BGSBS224820

By CMC 

Catalog ID: BGSBS224820

By CMC
Catalog ID:  BGSBS224820
Steel enclosure burial sleeve
  • All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420)
  • 12 gauge galvannealed steel available upon request (add suffix “-H”)
  • 304 stainless steel carriage bolts supplied for assembly.
Add to List

More Options

Product Details

General

Material Galvanized Steel

Dimensions

Depth 20.5 in
Height 20 in
Width 48 in

Resources and Downloads

Specifications