text.skipToContent text.skipToNavigation

Steel enclosure burial sleeve

By CMC 

Catalog ID: BGSRS227820

By CMC
Catalog ID:  BGSRS227820
Steel enclosure burial sleeve
  • All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420)
  • 12 gauge galvannealed steel available upon request (add suffix “-H”)
  • 304 stainless steel carriage bolts supplied for assembly.
Add to List

More Options

Product Details

Dimensions

Depth 20.5 in
Height 20 in
Width 78 in

Resources and Downloads

Specifications