text.skipToContent text.skipToNavigation

D36CVPKNHX32 - Discontinued

by Wiegmann 

Catalog ID: D36CVPKNHX32

DISCONTINUED - AB A/C - Heat Exchanger Punch Plate - Watts/F 21 36 Inch

  • Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.
  • Product Details

    General

    Accessory Type Plates
    Application For use with ULTIMATE® Drive Series enclosures.
    Color White Textured
    Construction Punched and Painted
    EU RoHS Indicator Yes
    Finish Type Textured
    Material Carbon Steel
    Mounting Type Mounting Hardware
    Plate Type 36 in Punched Heat Exchanger Plate
    Series AC & HEAT
    Type Accessory
    UPC 786725874033

    Dimensions

    Actual Depth 1.25 in
    Actual Width 16.38 in
    Depth 1 in
    Height 36 in
    Weight 21 lb
    Width 16 in

    Logistics

    Carton Quantity 1

    Resources/Downloads