* Representative image
AB A/C Drive Punch Plate - 5,000 BTU 48 Inch
Request a Quote
Brand:
Wiegmann
Catalog ID:
D48CVPK3N4C5DP38
Prop 65 - Cancer & Reproductive Harm Notice
AB A/C Drive Punch Plate - 5,000 BTU 48 Inch
Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.
Product details
Resources and downloads
Product details
General
Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
48 in Punched AC Plate
Series
AC & HEAT
Type
Accessory
UPC
786725874101
Dimensions
Actual Depth
1.25 in
Actual Width
19.25 in
Depth
1 in
Height
48 in
Weight
34 lb
Width
19 in
Logistics
Carton Quantity
1
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
D48CVPK3N4C5DP38
Catalogs
Wiegmann Drive Enclosures
Brochures
ULTIMATE® Drive System
Sales Drawings
HWDD48CVPK3N4C5DP38-S
3D Models
D48CVPK3N4C5DP38
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions
Engineering Drawing
HWDD48CVPK3N4C5DP38-S