D-CVPK-NHX
* Representative image
D-CVPK-NHX

D48CVPKNHX32 - Discontinued

Brand:

Wiegmann

Catalog ID:

D48CVPKNHX32

DISCONTINUED - AB A/C - Heat Exchanger Punch Plate - Watts/F 21 48 Inch

Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.

Product details

General

Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
48 in Punched Heat Exchanger Plate
Series
AC & HEAT
Type
Accessory
UPC
786725874071

Dimensions

Actual Depth
1.25 in
Actual Width
19.25 in
Depth
1 in
Height
48 in
Weight
34 lb
Width
19 in

Logistics

Carton Quantity
1

Resources and downloads