DFNP-CG
* Representative image
DFNP-CG

L Shaped Sub Panel 34.2X34.2 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

DFNP3636CG

L Shaped Sub Panel 34.2X34.2 Carbon Steel - Galvanized

L-shaped back panels are unpainted galvanized steel for conductive finish.

Product details

General

Application
For use with ULTIMATE® Drive Series enclosures.
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Galvanized
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
DN412CDF
Type
Panel
UPC
786725874279

Dimensions

Actual Height
34.2 in
Height
34 in
Weight
40 lb
Width
34.2 in

Logistics

Carton Quantity
1

Resources and downloads