text.skipToContent text.skipToNavigation

DHMICVP

by Wiegmann 

Catalog ID: DHMICVP

HMI Blank Drive Cover Plate 13X10 - White Textured

  • Accessory HMI cover plates are finished in white to match enclosure.
  • Product Details

    General

    Accessory Type Cover Plate
    Application For use with ULTIMATE® Drive Series enclosures.
    Color White Textured
    Construction Punched and Painted
    EU RoHS Indicator Yes
    Finish Type Textured
    Material Carbon Steel
    Mounting Type Mounting Hardware
    Plate Type Blank Plate
    Type Accessory
    UPC 786725874248

    Dimensions

    Height 13 in
    Weight 5 lb
    Width 10 in

    Logistics

    Carton Quantity 1

    Resources/Downloads