text.skipToContent text.skipToNavigation

DN412363816CDS

by Wiegmann 

Catalog ID: DN412363816CDS

Enclosure Shell Surface Mount (1-15HP) 36X38X16 Carbon Steel - Gray

Product Details

General

Application For use with ULTIMATE® Drive Series enclosures.
Color White Textured
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Textured
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Series DN413CDS
Surface vs Flange Surface
Type Enclosure
UPC 786725873784

Dimensions

Actual Depth 16.38 in
Depth 16 in
Height 36 in
Weight 160 lb
Width 38 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads