DN412-CDS
* Representative image
DN412-CDS

Enclosure Shell Surface Mount (1-150HP) 48X38X19 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

DN412483819CDS

Enclosure Shell Surface Mount (1-150HP) 48X38X19 Carbon Steel - Gray

Product details

General

Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Textured
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
DN413CDS
Surface vs Flange
Surface
Type
Enclosure
UPC
786725873807

Dimensions

Actual Depth
19.25 in
Depth
19 in
Height
48 in
Weight
220 lb
Width
38 in

Certifications And Compliance

Certified Listed
cULus
UL Listed
Yes

Logistics

Carton Quantity
1