DN412-CDF
* Representative image
DN412-CDF

Enclosure Shell Floor Mount (1-350HP) 52X38X22 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

DN412523822CDF

Enclosure Shell Floor Mount (1-350HP) 52X38X22 Carbon Steel - Gray

Product details

General

Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Textured
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Brackets
Series
DN412CDF
Type
Enclosure
UPC
786725873838

Dimensions

Height
52 in
Weight
250 lb
Width
38 in

Certifications And Compliance

Certified Listed
cULus
UL Listed
Yes

Logistics

Carton Quantity
1