DSNF-CVPF
* Representative image
DSNF-CVPF

H Schneider Plate ATV 71-125HP/61-150HP 52 Inch

Brand:

Wiegmann

Catalog ID:

DSNF52CVPF9

H Schneider Plate ATV 71-125HP/61-150HP 52 Inch

Accessory drive plates are for Schneider and finished in white to match enclosure.

Product details

General

Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
52 in Schneider Drive Plate
Series
SCHNEIDER
Type
Accessory
UPC
786725876204

Dimensions

Actual Height
36.25 in
Height
36 in
Weight
42 lb
Width
19.41 in

Logistics

Carton Quantity
1