text.skipToContent text.skipToNavigation

H Schneider Plate ATV 71-125HP/61-150HP 52 Inch

By Wiegmann 

Catalog ID: DSNF52CVPF9

By Wiegmann
H Schneider Plate ATV 71-125HP/61-150HP 52 Inch

  • Accessory drive plates are for Schneider and finished in white to match enclosure.
  • Product Details

    General

    Accessory Type Plates
    Application For use with ULTIMATE® Drive Series enclosures.
    Color White Textured
    Construction Punched and Painted
    EU RoHS Indicator Yes
    Finish Type Textured
    Material Carbon Steel
    Mounting Type Mounting Hardware
    Plate Type 52 in Schneider Drive Plate
    Series SCHNEIDER
    Type Accessory
    UPC 786725876204

    Dimensions

    Actual Height 36.25 in
    Height 36 in
    Weight 42 lb
    Width 19.41 in

    Logistics

    </
    Carton Quantity 1