DSNF-CVPF
* Representative image
DSNF-CVPF

H Schneider Plate ATV 71/61 15HP 48 Inch

Brand:

Wiegmann

Catalog ID:

DSNF48CVPF5A

H Schneider Plate ATV 71/61 15HP 48 Inch

Accessory drive plates are for Schneider and finished in white to match enclosure.

Product details

General

Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
48 in Schneider Drive Plate
Series
SCHNEIDER
Type
Accessory
UPC
786725876082

Dimensions

Actual Height
30.25 in
Height
30 in
Weight
34 lb
Width
17.41 in

Logistics

Carton Quantity
1

Resources and downloads