text.skipToContent text.skipToNavigation

HFWNSP3020C

By Wiegmann 

Catalog ID: HFWNSP3020C

By Wiegmann
Catalog ID:  HFWNSP3020C
Swing Out Panel for Ultimate Drive System, for 30 X 20 Enclosure, White

Swing panels are designed to mount internal equipment directly behind the main access door. Maximum swing is 107 degrees. The kit includes the swing panel, brackets and hardware necessary for a tub flange install.

Product Details

General

Accessory Type Swing Out Panel
Color White
Finish Type Polyester Powder
Material Carbon Steel
Type Accessory
UPC 786725862085

Dimensions

Actual Depth 0.5 in
Actual Height 27.75 in
Actual Width 17.75 in
Height 30 in
Weight 24 lb
Width 20 in

Certifications and Compliance

Certified Listed UL Recognized

Resources and Downloads

Sales Drawings

3D Models

Engineering Drawing