HFWNSP_C
HFWNSP_C

Swing Out Panel for Ultimate Drive System, for 36 X 36 Enclosure, White

Brand:

Wiegmann

Catalog ID:

HFWNSP3636C

Swing Out Panel for Ultimate Drive System, for 36 X 36 Enclosure, White

Swing panels are designed to mount internal equipment directly behind the main access door. Maximum swing is 107 degrees. The kit includes the swing panel, brackets and hardware necessary for a tub flange install.

Product details

General

Accessory Type
Swing Out Panel
Color
White
Finish Type
Polyester Powder
Material
Carbon Steel
Type
Accessory
UPC
786725862153

Dimensions

Actual Depth
0.5 in
Actual Height
33.75 in
Actual Width
33.75 in
Height
36 in
Weight
38 lb
Width
36 in

Certifications And Compliance

Certified Listed
UL Recognized

Resources and downloads

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions