HFWCNP4C
HFWCNP4C

Ultimate Drive Series Panel Conversion Kit

Brand:

Wiegmann

Catalog ID:

HFWCNP4C

Ultimate Drive Series Panel Conversion Kit

The panel conversion kit allows the user to utilize standard NEMA "NP" panels within Ultimate Series enclosures. The kit includes four adapter plates and hardware for mounting.

Can be used with anything 30 x 30 in. (HxW) or less

Product details

General

Accessory Type
Adjustable Depth Mounting Kit
Color
White
Finish Type
Polyester Powder
Type
Accessory
UPC
786725862238

Dimensions

Weight
2 lb

Certifications And Compliance

Certified Listed
UL Recognized

Resources and downloads