text.skipToContent text.skipToNavigation

E0606GNK

by Wiegmann 

Catalog ID: E0606GNK

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) No Knockouts 6X6 Carbon Steel - Galvanized

  • Galvanized end cap is compatible with HS and S Series Wireway
  • Product Details

    General

    Color Gray
    Finish Type Galvanized
    Material Steel
    Series HS and S Series Wireway
    Type Accessory
    UPC 786725880164

    Dimensions

    Depth 1 in
    Height 6 in
    Weight 2 lb
    Width 6 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1

    Logistics

    Carton Quantity 10

    Resources/Downloads

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions