text.skipToContent text.skipToNavigation

HS441NK

by Wiegmann 

Catalog ID: HS441NK

N1 Hinged Wireway - No Knockouts 4X4X12 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 16 gauge steel. HS Series combination hinge/screw cover design offers easy access to open top for "lay-in" of wireway. Screws do not need to be removed to open top.
  • Product Details

    General

    Application Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
    Color Ansi-61 Gray Smooth
    Cover Type Hinged Cover
    EU RoHS Indicator Yes
    Enclosure Type Nema 1 Type Enclosure
    Finish Type Polyester Powder
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Wireway
    UPC 786725609253

    Dimensions

    Depth 12 in
    Height 4 in
    Weight 3.5 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 4

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions