text.skipToContent text.skipToNavigation

JWA6

by Wiegmann 

Catalog ID: JWA6

N12 Feed-Through Box Adapter 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

  • Carbon steel box adaptor fitting.
  • Product Details

    General

    Accessory Type Box Adapter
    Application For use with JW Series feed-through wireway.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Accessory
    UPC 786725322350

    Dimensions

    Actual Length 2.000 in
    Depth 2 in
    Height 7 in
    Weight 2 lb
    Width 7 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 12
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions