text.skipToContent text.skipToNavigation

LJWF2

by Wiegmann 

Catalog ID: LJWF2

NEMA 1 Lay-In Cut-Off 2.5X2.5 Carbon Steel - Gray

Product Details

General

Color Gray
EU RoHS Indicator No
Material Carbon Steel
Type Fitting
UPC 786725326983

Dimensions

Depth 7.625 in
Height 16.5 in
Weight 6 lb
Width 7.625 in

Logistics

Carton Quantity 1

Resources/Downloads