text.skipToContent text.skipToNavigation

N1 Lay-In Wireway 2.5X2.5X48 Carbon Steel - Gray

By Wiegmann 

Catalog ID: LJW24

By Wiegmann
N1 Lay-In Wireway 2.5X2.5X48 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Product Details

General

Accessory Type Wireway
Application Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature an open-top design for easy "lay-in" of wiring. No "pulling through" of wires and cables is required with this design.
Color Ansi-61 Gray Smooth
EU RoHS Indicator No
Enclosure Type Nema 12 Type Enclosure
Finish Type Polyester Powder
Knockouts No
Listings UL, CSA
Material Carbon Steel
Type Wireway
UPC 786725326860

Dimensions

Actual Height 2.500 in
Actual Width 2.500 in
Depth 48 in
Height 3 in
Weight 14 lb
Width 3 in