
Brand: Wiegmann
Catalog ID: LJW43
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Wireway
Application
Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature an open-top design for easy "lay-in" of wiring. No "pulling through" of wires and cables is required with this design.
Catalog Number
LJW43
Color
Ansi-61 Gray Smooth
Enclosure Type
Nema 12 Type Enclosure
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Wireway
UPC
786725327768
Depth
36 in
Height
4 in
Weight
15 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1