MY LISTS
HUBBELL
Image of RSCG040424NK N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray
* Representative image
Image of RSCG040424NK N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray

N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG040424NK

N3R Gutter - No Knockouts 4X4X24 Carbon Steel - Gray

Product details

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG040424NK

Color

Ansi-61 Gray Smooth

Construction

Spot and Tack Welded

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725863297

Dimensions

Actual Depth

24.13 in

Actual Height

4.06 in

Cubic Capacity

384 cu.in

Depth

24 in

Height

4 in

Weight

9 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

4

Resources and downloads