S-G
* Representative image
S-G

NEMA 1 Screw-Cover Wireway 6X6X96 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

S6696G

NEMA 1 Screw-Cover Wireway 6X6X96 Carbon Steel - Galvanized

S Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.

  • Body and cover are fabricated from carbon steel or galvanized steel
  • Available with or without knockouts in all sizes except 12x12
  • Knockouts will be located on the side walls of the wireway
  • Screws do not need to be completely removed for "lay-in" of wiring

Product details

General

Color
Gray
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
Yes
Material
Steel
Series
HS and S Series Wireway
Type
Wireway
UPC
786725884568

Dimensions

Depth
96 in
Height
6 in
Weight
40 lb
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions