text.skipToContent text.skipToNavigation

RSCG040448

by Wiegmann 

Catalog ID: RSCG040448

N3R Gutter 4X4X48 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Color Ansi-61 Gray Smooth
Construction Spot and Tack Welded
EU RoHS Indicator Yes
Finish Type Polyester Powder
Knockouts Yes
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725408207

Dimensions

Actual Depth 48.130 in
Actual Height 4.060 in
Actual Length 48.13 in
Actual Width 4.060 in
Cubic Capacity 768 cu.in
Depth 48 in
Height 4 in
Weight 17 lb
Width 4 in

Conductor Related

Cable Entry Knock Outs

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 4

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions