text.skipToContent text.skipToNavigation

RSCG060660G

by Wiegmann 

Catalog ID: RSCG060660G

N3R Gutter 6X6X60 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Construction Spot and Tack Welded
EU RoHS Indicator Yes
Finish Type Galvanized
Knockouts Yes
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725846191

Dimensions

Actual Depth 60.13 in
Actual Height 6.060 in
Cubic Capacity 2160 cu.in
Depth 60 in
Height 6 in
Weight 32 lb
Width 6 in

Conductor Related

Cable Entry Knock Outs

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 2

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions