text.skipToContent text.skipToNavigation

RSCG080812NK

by Wiegmann 

Catalog ID: RSCG080812NK

NEMA 3R Gutter - No Knockouts 8X8X12 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover are fabricated from carbon steel
  • Drip shield prevents rain, snow and sleet from entering the enclosure
  • Mounting holes are located on the back of the enclosure
  • Slip-on removable cover is securely fastened with screws located along the bottom edge

Product Details

General

Color Gray
Cover Type Screw Cover
EU RoHS Indicator No
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Wall Mount
Series RSCG
Type Gutter
UPC 786725880041

Dimensions

Actual Depth 8.06 in
Actual Height 8.06 in
Actual Width 12.13 in
Depth 8 in
Height 8 in
Width 12 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 1, 3R

Logistics

Carton Quantity 1

Resources/Downloads