text.skipToContent text.skipToNavigation

RSCG080818NK

by Wiegmann 

Catalog ID: RSCG080818NK

N3R Gutter - No Knockouts 8X8X18 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastended with screws located along the bottom edge

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Color Ansi-61 Gray Textured
Construction Spot and Tack Welded
Finish Type Polyester Powder
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725874927

Dimensions

Actual Depth 18.13 in
Actual Height 8.060 in
Actual Width 8.060 in
Cubic Capacity 1152 cu.in
Depth 18 in
Height 8 in
Weight 16 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads