text.skipToContent text.skipToNavigation

RSCG080824GNK

by Wiegmann 

Catalog ID: RSCG080824GNK

N3R Gutter - No Knockouts 8X8X24 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Construction Spot and Tack Welded
EU RoHS Indicator No
Finish Type Galvanized
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725863501

Dimensions

Actual Depth 24.13 in
Actual Height 8.060 in
Cubic Capacity 1920 cu.in
Depth 24 in
Height 8 in
Weight 18 lb
Width 10 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads