text.skipToContent text.skipToNavigation

RSCG080860NK

by Wiegmann 

Catalog ID: RSCG080860NK

N3R Gutter - No Knockouts 8X8X60 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastended with screws located along the bottom edge

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Color Ansi-61 Gray Smooth
Construction Spot and Tack Welded
EU RoHS Indicator Yes
Finish Type Polyester Powder
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725863556

Dimensions

Actual Depth 60.13 in
Actual Height 8.060 in
Cubic Capacity 3840 cu.in
Depth 60 in
Height 8 in
Weight 40 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads