text.skipToContent text.skipToNavigation

RSCG101018 - Discontinued

by Wiegmann 

Catalog ID: RSCG101018

DISCONTINUED - N3R Gutter 10X10X18 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Color Ansi-61 Gray Textured
Construction Spot and Tack Welded
Finish Type Polyester Powder
Knockouts Yes
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725874941

Dimensions

Actual Depth 18.13 in
Actual Height 10.060 in
Actual Width 10.060 in
Cubic Capacity 1800 cu.in
Depth 18 in
Height 10 in
Weight 18 lb
Width 10 in

Conductor Related

Cable Entry Knock Outs

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions