HUBBELL
Image of RSCG101036 N3R Gutter 10X10X36 Carbon Steel - Gray

N3R Gutter 10X10X36 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG101036

N3R Gutter 10X10X36 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG101036

Color

Ansi-61 Gray Textured

Construction

Spot and Tack Welded

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725874965

Dimensions

Actual Depth

36.13 in

Actual Height

10.06 in

Actual Width

10.06 in

Cubic Capacity

3600 cu.in

Depth

36 in

Height

10 in

Weight

23 lb

Width

10 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

16