text.skipToContent text.skipToNavigation

RSCG101072NK

by Wiegmann 

Catalog ID: RSCG101072NK

N3R Gutter - No Knockouts 10X10X72 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastended with screws located along the bottom edge

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Color Ansi-61 Gray Textured
Construction Spot and Tack Welded
Finish Type Polyester Powder
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725875238

Dimensions

Actual Depth 72.130 in
Actual Height 10.060 in
Actual Width 10.060 in
Cubic Capacity 7200 cu.in
Depth 72 in
Height 10 in
Weight 35 lb
Width 10 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads