RSCG-NK
* Representative image
RSCG-NK

N3R Gutter - No Knockouts 10X10X72 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

RSCG101072NK

N3R Gutter - No Knockouts 10X10X72 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastended with screws located along the bottom edge

Product details

General

Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875238

Dimensions

Actual Depth
72.13 in
Actual Height
10.06 in
Actual Width
10.06 in
Cubic Capacity
7200 cu.in
Depth
72 in
Height
10 in
Weight
35 lb
Width
10 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads