text.skipToContent text.skipToNavigation

RSCG121260GNK

by Wiegmann 

Catalog ID: RSCG121260GNK

N3R Gutter - No Knockouts 12X12X60 Carbon Steel - Galvanized

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Construction Spot and Tack Welded
Finish Type Galvanized
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725875405

Dimensions

Actual Depth 60.13 in
Actual Height 12.060 in
Cubic Capacity 8640 cu.in
Depth 60 in
Height 12 in
Weight 28 lb
Width 12 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads