text.skipToContent text.skipToNavigation

RSCG121272

by Wiegmann 

Catalog ID: RSCG121272

N3R Gutter 12X12X72 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

Standard Product

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Attenuation .1dB
Boot Type PVC
Color Gray Ansi-61 Gray Textured
Construction Spot and Tack Welded
EU RoHS Indicator Yes
Finish Type Polyester Powder
Item Type NEXTSPEED Category 6 and 5e Patch Cords
Knockouts Yes
Listings UL, CSA
Material Carbon Steel
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
Mounting Type Embossed Mounting Holes
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type RJ45
Temperature Rating Per TIA
Type Standard Gutter
UPC 662620234953 786725875115

Dimensions

Length 5 ft
Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Cable Entry Knock Outs
Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Certified Listed cULus
Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions