text.skipToContent text.skipToNavigation

RSCG121272G

by Wiegmann 

Catalog ID: RSCG121272G

N3R Gutter 12X12X72 Carbon Steel - Galvanized

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

Product Details

General

Application Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Construction Spot and Tack Welded
EU RoHS Indicator No
Finish Type Galvanized
Knockouts Yes
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Gutter
UPC 786725875177

Dimensions

Actual Depth 72.130 in
Actual Height 12.060 in
Actual Length 72.13 in
Actual Width 12.060 in
Cubic Capacity 10368 cu.in
Depth 72 in
Height 12 in
Weight 31 lb
Width 12 in

Conductor Related

Cable Entry Knock Outs

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions