text.skipToContent text.skipToNavigation

S1010120NK

By Wiegmann 

Catalog ID: S1010120NK

By Wiegmann
Catalog ID:  S1010120NK
N1 Screw-Cover Wireway - No Knockouts 10X10X120 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.
  • Product Details

    General

    Application Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
    Color Ansi-61 Gray Textured
    Cover Type Screw Cover
    EU RoHS Indicator No
    Enclosure Type Nema 1 Type Enclosure
    Finish Type Polyester Powder
    Knockouts No
    Listings CSA
    Material Carbon Steel
    Type Wireway
    UPC 786725360000

    Dimensions

    Actual Length 120.000 in
    Depth 120 in
    Height 10 in
    Weight 107 lb
    Width 10 in

    Certifications and Compliance

    Nema Rating 1

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Customer Notices