text.skipToContent text.skipToNavigation

S101072NK

by Wiegmann 

Catalog ID: S101072NK

N1 Screw-Cover Wireway - No Knockouts 10X10X72 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.
  • Product Details

    General

    Application Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
    Color Ansi-61 Gray Textured
    Cover Type Screw Cover
    EU RoHS Indicator Yes
    Enclosure Type Nema 1 Type Enclosure
    Finish Type Polyester Powder
    Knockouts No
    Listings CSA
    Material Carbon Steel
    Type Wireway
    UPC 786725359950

    Dimensions

    Actual Length 72.000 in
    Depth 72 in
    Height 10 in
    Weight 62 lb
    Width 10 in

    Certifications and Compliance

    Nema Rating 1

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions