text.skipToContent text.skipToNavigation

S121212GNK

By Wiegmann 

Catalog ID: S121212GNK

By Wiegmann
Catalog ID:  S121212GNK
N1 Screw-Cover Wireway - No Knockouts 12X12X12 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 14 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.
  • Product Details

    General

    Application Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
    Cover Type Screw Cover
    EU RoHS Indicator Yes
    Enclosure Type Nema 1 Type Enclosure
    Finish Type Galvanized
    Knockouts No
    Listings CSA
    Material Carbon Steel
    Type Wireway
    UPC 786725852086

    Dimensions

    Actual Length 12.000 in
    Depth 12 in
    Height 12 in
    Weight 16 lb
    Width 12 in

    Certifications and Compliance

    Nema Rating 1

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions