text.skipToContent text.skipToNavigation

S4406NK

by Wiegmann 

Catalog ID: S4406NK

N1 Screw-Cover Wireway - No Knockouts 4X4X6 Carbon Steel - Gray

  • Bodies and covers are fabricated from 16 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.
  • Product Details

    General

    Application Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
    Color Ansi-61 Gray Textured
    Cover Type Screw Cover
    EU RoHS Indicator Yes
    Enclosure Type Nema 1 Type Enclosure
    Finish Type Polyester Powder
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Wireway
    UPC 786725876334

    Dimensions

    Depth 6 in
    Height 4 in
    Weight 3.5 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 4

    Resources/Downloads

    Specifications

    Terms and Conditions