text.skipToContent text.skipToNavigation

S4424GNK

by Wiegmann 

Catalog ID: S4424GNK

N1 Screw-Cover Wireway - No Knockouts 4X4X24 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 16 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.
  • Product Details

    General

    Application Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
    Cover Type Screw Cover
    EU RoHS Indicator No
    Enclosure Type Nema 1 Type Enclosure
    Finish Type Galvanized
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Wireway
    UPC 786725851621

    Dimensions

    Actual Length 24.000 in
    Depth 24 in
    Height 4 in
    Weight 28 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 4

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions