text.skipToContent text.skipToNavigation

S4472G

By Wiegmann 

Catalog ID: S4472G

By Wiegmann
Catalog ID:  S4472G
N1 Screw-Cover Wireway 4X4X72 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 16 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners. Straight sections with knockouts are provided on side walls on wireways.
  • Product Details

    General

    Application Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
    Cover Type Screw Cover
    EU RoHS Indicator Yes
    Enclosure Type Nema 1 Type Enclosure
    Finish Type Galvanized
    Knockouts Yes
    Listings UL, CSA
    Material Carbon Steel
    Type Wireway
    UPC 786725851690

    Dimensions

    Actual Length 72.000 in
    Depth 72 in
    Height 4 in
    Weight 48 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 2

    Resources and Downloads

    Customer Notices