text.skipToContent text.skipToNavigation

S6612G

By Wiegmann 

Catalog ID: S6612G

By Wiegmann
Catalog ID:  S6612G
N1 Screw-Cover Wireway 6X6X12 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 16 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners. Straight sections with knockouts are provided on side walls on wireways.
  • Product Details

    General

    EU RoHS Indicator Yes
    Knockouts Yes
    Listings UL, CSA
    Type Wireway
    UPC 786725851737

    Dimensions

    Actual Length 12.000 in
    Depth 12 in
    Height 6 in
    Weight 5.5 lb
    Width 6 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 2

    Resources and Downloads

    Specifications