text.skipToContent text.skipToNavigation

S6624GNK

By Wiegmann 

Catalog ID: S6624GNK

By Wiegmann
Catalog ID:  S6624GNK
N1 Screw-Cover Wireway - No Knockouts 6X6X24 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Bodies and covers are fabricated from 16 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.
  • Product Details

    General

    EU RoHS Indicator Yes
    Knockouts No
    Listings UL, CSA
    Type Wireway
    UPC 786725851768

    Dimensions

    Actual Length 24.000 in
    Depth 24 in
    Height 6 in