text.skipToContent text.skipToNavigation

S8806NK

By Wiegmann 

Catalog ID: S8806NK

By Wiegmann
Catalog ID:  S8806NK
N1 Screw-Cover Wireway - No Knockouts 8X8X6 Carbon Steel - Gray

  • Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.
  • Product Details

    General

    EU RoHS Indicator No
    Knockouts No
    Listings UL, CSA
    Type Wireway
    UPC 786725876372

    Dimensions

    Actual Length 6.000 in
    Depth 6 in
    Height 8 in
    Weight 10 lb
    Width 8 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications

    Terms and Conditions