text.skipToContent text.skipToNavigation

SSJW61

by Wiegmann 

Catalog ID: SSJW61

N4X Hinged Wireway 6X6X12 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

Product Details

General

Accessory Type Wireway
Application Designed to protect electrical wiring in areas where corrosion problems exist.
Color Stainless Steel
Cover Type Hinged Cover
EU RoHS Indicator No
Enclosure Type Nema 4X & 12 Type Enclosure
Finish Type Smooth Grained Finish
Knockouts No
Listings UL, CSA
Material Stainless Steel
Type Wireway
UPC 786725482054

Dimensions

Actual Length 12.000 in
Depth 12 in
Height 6 in
Weight 10 lb
Width 6 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions