text.skipToContent text.skipToNavigation

T121260CH

By Wiegmann 

Catalog ID: T121260CH

By Wiegmann
Catalog ID:  T121260CH
Hinged-Cover Wire Trough 12X12X60 Carbon Steel - Gray

Designed to protect wiring from dirt, dust, oil and water.

  • Trough and cover fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Oil resistant gasket and adhesive are provided. Trough comes complete with easy to operate external clamps and a continuous hinge. External mounting feet are provided.
  • Product Details

    General

    Accessory Type Trough
    EU RoHS Indicator No
    Knockouts No
    Listings UL, CSA
    Type Trough
    UPC 786725326808

    Dimensions

    Actual Length 60.000 in
    Depth 60 in
    Height 12 in
    Weight 73 lb
    Width 12 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4, IP66
    UL Listed Yes

    Logistics

    Carton Quantity 1